Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6494

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6494

General Information

  • Extended Product Type:
    6494
  • Product ID:
    2CKA006499A0001
  • EAN:
    4011395232026
  • Catalog Description:
    Extension Module
  • Long Description:
    For transmitting different control commands via a single conductor wire. For devices with intelligent extension input. For operation via conventional push-buttons 2020 US and 2021/6 U. For operation via conventional 2gang push-buttons 2020 US-205 and 2021/6/6 U. For universal attachment or installation. For installation in (deep) flush-mounted boxes to German Standard DIN 49073. Including compact connecting terminal for cable connection. Cable length: approx. 80 mm.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    110 ... 230 V
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Accessory Type:
    Seal
  • Accessories Available:
    Yes
  • Cable Length:
    0.08 m
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E5884
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44.5 mm
  • Product Net Height:
    33.7 mm
  • Product Net Depth / Length:
    8.9 mm
  • Product Net Weight:
    12.3 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002649 - Accessories/spare parts for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144076
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links