Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6494-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6494-500

General Information

  • Extended Product Type:
    6494-500
  • Product ID:
    2CKA006499A0002
  • EAN:
    4011395232033
  • Catalog Description:
    6494-500 Accessories
  • Long Description:
    For transmitting different control commands via a single conductor wire. For devices with intelligent extension input. For operation via conventional push-buttons 2020 US and 2021/6 U. For operation via conventional 2gang push-buttons 2020 US-205 and 2021/6/6 U. For universal attachment or installation. For installation in (deep) flush-mounted boxes to German Standard DIN 49073. Including compact connecting terminal for cable connection. Cable length: approx. 80 mm.

Technical

  • Suitable For:
    2CKA006800A2735
    2CKA006800A2741
    2CKA006800A2739
    2CKA006800A2743
    2CKA006800A2747
    2CKA006800A2797
    2CKA006800A2745
    2CKA006800A2749
    2CKA006800A2733
    2CKA006800A2737
    2CKA006800A2803
    2CKA006800A2769
    2CKA006800A2775
    2CKA006800A2773
    2CKA006800A2777
    2CKA006800A2781
    2CKA006800A2799
    2CKA006800A2779
    2CKA006800A2783
    2CKA006800A2767
    2CKA006800A2771
    2CKA006800A2805
  • Rated Voltage (Ur):
    110...230 V
  • Auxiliary Voltage AC/DC:
    110 V
    230 V AC/DC
  • Rated Frequency (f):
    50...60 Hz
  • Product Range:
    Movement detector
  • Accessory Type:
    Seal
  • Mounting Type:
    Flush Mounted
  • Accessories Available:
    Yes
  • Battery Weight:
    0 g
  • Number of Batteries:
    0
  • Cable Length:
    0.08 m

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    12.3 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    36 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Gross Weight:
    0.025 kg
  • Package Level 1 EAN:
    4011395232033

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • E-Number (Finland):
    2619395
  • E-Number (Sweden):
    1301143
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002554 - Accessories for domestic switching devices
  • ETIM 8:
    EC002649 - Accessories/spare parts for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 62 00
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds