Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2240 W-53

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2240 W-53

General Information

  • Extended Product Type:
    2240 W-53
  • Product ID:
    2CKA006500A0791
  • EAN:
    4011395020135
  • Catalog Description:
    2240 W-53 Design Ocean
  • Long Description:
    With labelling field. Labelling field 57.8 x 9.8 mm Switch-on/switch-off delay: approx. 3-6 min non-adjustable.

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Maximum Switching Current:
    Resistive Load 16 A
  • Rated Frequency (f):
    50 Hz
  • Maximum Switching Power:
    3680 W
  • Contacts Configuration:
    1 NO, 0 NC
  • Product Range:
    Surface-mounted IP 44
  • Delay Time (τ):
    Off 360 second [unit of time]
    On 180 second [unit of time]
  • Mounting Type:
    Surface Mounted
  • Sensor Type:
    Built-in light sensor
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Material quality: Thermoplastic (3)
    Material: Plastic (3)
  • Color:
    Grey
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -35 ... +55 °C
  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • SCIP:
    7ee3ee04-75ed-4531-9124-73d070c29fae Germany (DE)

Dimensions

  • Product Net Weight:
    0.134 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    88 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Gross Weight:
    0.166 kg
  • Package Level 1 EAN:
    4011395020135
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    193 mm
  • Package Level 2 Height:
    116 mm
  • Package Level 2 Depth / Length:
    393 mm
  • Package Level 2 Gross Weight:
    1.88 kg
  • Package Level 3 Units:
    960 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.078 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    200.48 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    3514123
  • E-Number (Sweden):
    1300107
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000189 - Twilight switch
  • ETIM 8:
    EC000189 - Twilight switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds