You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2247 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2247 U

General Information

  • Extended Product Type:
    2247 U
  • Product ID:
    2CKA006512A0057
  • EAN:
    4011395360200
  • Catalog Description:
    Dimmer insert Turn/push button 230 V
  • Long Description:
    With rotary control, 2way On-Off switching and soft-catch. Leading Edge control. For incandescent lamps, 230 V tungsten halogen lamps and low-volt halogen lamps with conventional transformer. With adjustable minimum brightness. Without cover plate.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006599A0518
Illumination set Dimmer Neon lamp 230 V 3855 1 piece
2CKA006599A0591
Accessories 250 V 2188 1 piece
2CKA006599A1540
Cover Plate for Dimmer Turn button studio white matt 6540-24 1 piece
2CKA006599A2324
Cover Plate for Dimmer Turn button studio white - alpha 6540-24G 1 piece
2CKA006599A1490
Cover Plate for Dimmer Turn button bronze - alpha 6540-21 1 piece
2CKA006599A1458
Cover Plate for Dimmer Turn button platinum - alpha 6540-20 1 piece
2CKA006599A2855
Cover Plate for Dimmer Turn button titanium - alpha 6540-266 1 piece
2CKA006599A2159
Cover Plate for Dimmer Turn button champagne metallic - impuls 6540-79 1 piece
2CKA006599A2084
Cover Plate for Dimmer Turn button alpine white - impuls 6540-74 1 piece
2CKA006599A2852
Cover Plate for Dimmer Turn button palladium - alpha 6540-260 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Rated Control Supply Voltage (Us):
    220...240 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Frequency (f):
    50...50 Hz
  • Rated Frequency (f):
    50 Hz
  • Power Watt:
    20...500 V·A
  • Actuator Type:
    Turn/push button
  • Connection Type:
    Screw Clamp
  • Load Type:
    Inductive load
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Control Supply Voltage:
    220...240 V

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5889
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    131 g
  • Dimension Diagram:
    2CKA000097E0552

Ordering

  • Replaced Product ID (OLD):
    6512-0-0057

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000025 - Dimmer
  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links