Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6513UJGL-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

6513UJGL-214

General Information

  • Extended Product Type:
    6513UJGL-214
  • Product ID:
    2CKA006512A0299
  • EAN:
    6410035127858
  • Catalog Description:
    6513UJGL-214 Dimmer 420 VA
  • Long Description:
    6513UJGL-214 Dimmer 420 VA

Additional Information

  • CN8:
    8536 50 80
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85365080
  • EAN:
    6410035127858
  • E-Number (Finland):
    2619615
  • E-Number (Sweden):
    1360008
  • Invoice Description:
    6513UJGL-214 Dimmer 420 VA
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 EAN:
    6410035127858
  • Package Level 1 Gross Weight:
    0.168 kg
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    88 mm
  • Package Level 2 Depth / Length:
    393 mm
  • Package Level 2 Gross Weight:
    1.38 kg
  • Package Level 2 Height:
    116 mm
  • Package Level 2 Units:
    carton 10 piece
  • Package Level 2 Width:
    193 mm
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    153 kg
  • Package Level 3 Height:
    1.2 m
  • Package Level 3 Units:
    960 piece
  • Package Level 3 Width:
    0.8 m
  • Product Net Depth / Length:
    54 mm
  • Product Net Height:
    81 mm
  • Product Net Weight:
    100.6 g
  • Product Net Width:
    81 mm
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E5891
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    29c12a6d-60a3-4ae1-b2dd-1503c5f036f5 Germany (DE)
  • Selling Unit of Measure:
    piece
  • Short Description:
    6513UJGL-214 Dimmer 420 VA
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links