Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6523 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

6523 U-500

General Information

  • Extended Product Type:
    6523 U-500
  • Product ID:
    2CKA006512A0307
  • EAN:
    4011395151310
  • Catalog Description:
    6523 U-500 Busch-rotary dimmer Flush-mounted, LED, 2-100 W
  • Long Description:
    With rotary control, 2way On-Off switching and soft-catch. Leading Edge control. 2-wire connection (neutral conductor not required) Optimized for dimming of Philips retrofit LEDs (LEDi). For incandescent lamps, 230V tungsten halogen lamps and low-voltage halogen lamps with conventional transformers or electronic(LC) transformers and dimmable halogen energy-saving lamps. Mix operaton of LEDi with conventional loads possible. Low-noise level by MOSFET transistors. With electronic short-circuit protection. With electronic overload protection. With adjustable minimum brightness. Without cover plate.

Additional Information

  • Ambient Air Temperature:
    Operation 0...35 °C
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • CN8:
    8536 50 80
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85365080
  • Degree of Protection:
    IP20
  • EAN:
    4011395151310
  • ETIM 5:
    EC000025 - Dimmer
  • ETIM 6:
    EC000025 - Dimmer
  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • Instructions and Manuals:
    DEBJE-6523_BA_ABB_DinA4-Online_chn
  • Invoice Description:
    6523 U-500 Busch-rotary dimmer Flush-mounted, LED, 2-100 W
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Flush Mounted
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 EAN:
    4011395151310
  • Package Level 1 Gross Weight:
    1.18 kg
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.092 m
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Gross Weight:
    1.88 kg
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.168 m
  • Product Main Type:
    Busch-rotary dimmer
  • Product Name:
    Busch-rotary dimmer Flush-mounted, LED, 2-100 W
  • Product Net Weight:
    0.118 kg
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    230 V
  • Replaced Product ID (OLD):
    6512-0-0307
  • Replacement Product ID (NEW):
    2CKA006512A0335
  • RoHS Date:
    20110411
  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    6523 U-500 Busch-rotary dimmer Flush-mounted, LED, 2-100 W
  • Suitable For:
    2CKA006599A0237
    2CKA006599A0518
    2CKA006599A1540
    2CKA006599A1334
    2CKA006599A2803
    2CKA006599A2275
    2CKA006599A2373
    2CKA006599A2324
    2CKA006599A1490
    2CKA006599A1458
    2CKA006599A2861
    2CKA006599A2855
    2CKA006599A2696
    2CKA006599A2858
    2CKA006599A2159
    2CKA006599A2084
    2CKA006599A2688
    2CKA006599A2670
    2CKA006599A2852
    2CKA006599A2980
    2CKA006599A2950
    2CKA006599A2981
    2CKA006599A2951
    2CKA006599A2952
    2CKA006599A2953
    2CKA006599A2954
    2CKA006599A2955
    2CKA006599A2959
    2CKA006599A2956
    2CKA006599A2957
    2CKA006599A2961
    2CKA006599A2966
    2CKA006599A2958
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links