Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6523-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6523-102

General Information

  • Extended Product Type:
    6523-102
  • Product ID:
    2CKA006512A0339
  • EAN:
    4011395212738
  • Catalog Description:
    6523-102Dimmer MDRC, MW:3
  • Long Description:
    With rotary control, two-way switch and soft-catch. Optimised for dimming of retrofit LED lamps (LEDi). For dimmable Retrofit-LEDs (LEDi). For dimmable Retrofit-LEDs (LEDi) with conventional or electronic transformers. For incandescent lamps, 230 V tungsten halogen lamps, low-voltage halogen lamps with conventional or electronic transformers and dimmable energy-saving halogen lamps. Mix operaton of LEDi with conventional loads possible. Via mode switch adjustable between leading edge control and trailing edge control. Low-noise level by MOSFET transistors. With electronic short-circuit protection. With electronic overload protection. With adjustable minimum brightness. Rated voltage: 230 V~, + 10% / - 10% Rated frequency: 50 Hz/60 Hz Nominal power: 2 - 100 W/VA (retrofit LED loads). Nominal power: 10 - 250 W/VA (non-LED loads).

Technical

  • Rated Voltage (Ur):
    207 ... 253 V
  • Rated Control Supply Voltage (Us):
    220...240 V
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Watt:
    2...250 V·A
  • Actuator Type:
    Turn/push button
  • Connection Type:
    Screw Clamp
  • Mounting Type:
    DIN-Rail
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey
  • Application Function:
    Electrical Load and Light Control
  • Control Supply Voltage:
    220...240 V

Material Compliance

  • RoHS Information:
    2CKA200000E5904
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20201020
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    29c12a6d-60a3-4ae1-b2dd-1503c5f036f5 Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    53 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    73 mm
  • Product Net Weight:
    85 g

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.049 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000025 - Dimmer
  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links