Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6513-102-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6513-102-500

General Information

  • Extended Product Type:
    6513-102-500
  • Product ID:
    2CKA006513A0543
  • EAN:
    4016779033008
  • Catalog Description:
    6513-102-500Dimmer MDRC, MW:3
  • Long Description:
    With rotary control, soft-catch and with trailing edge control. For incandescent lamps, 230 V tungsten halogen lamps and low-voltage halogen lamps with electronic transformers. Low-noise, short-circuit-proof, overload-protected.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Incandescent lamp
  • Rated Voltage (Ur):
    230 V
  • Rated Control Supply Voltage (Us):
    220...240 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 Hz
  • Power Watt:
    40...420 V·A
  • Actuator Type:
    Turn/push button
  • Connection Type:
    Screw Clamp
  • Load Type:
    Capacitive load
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 7035 - Light Grey
  • Application Function:
    Electrical Load and Light Control
  • Control Supply Voltage:
    220...240 V

Material Compliance

  • RoHS Information:
    2CKA200000E5916
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    53 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    73 mm
  • Product Net Weight:
    90 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links