You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2251 UCGL-96-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2251 UCGL-96-507

General Information

  • Extended Product Type:
    2251 UCGL-96-507
  • Product ID:
    2CKA006515A0847
  • EAN:
    4011395161340
  • Catalog Description:
    Electronic Controls chalet white - Basic55
  • Long Description:
    With rotary control, 2way On-Off switching and soft-catch. Leading Edge control.

Installation

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Control Supply Voltage (Us):
    220...240 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Frequency (f):
    50...50 Hz
  • Rated Frequency (f):
    50 Hz
  • Power Watt:
    60...400 V·A
  • Design Range:
    Basic55
  • Actuator Type:
    Turn/push button
  • Connection Type:
    Screw Clamp
  • Load Type:
    Inductive load
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9002 - Grey White
  • Color:
    chalet white
  • Application Function:
    Electrical Load and Light Control
  • Control Supply Voltage:
    220...240 V

Environmental

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    54 mm
  • Product Net Weight:
    127 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Replaced Product ID (OLD):
    6515-0-0847

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000025 - Dimmer
  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links