You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6550 U-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6550 U-101

General Information

  • Extended Product Type:
    6550 U-101
  • Product ID:
    2CKA006550A0041
  • EAN:
    4011395991336
  • Catalog Description:
    6550 U-101 Dimmer insert Touch control button
  • Long Description:
    3 wire connection (neutral conductor required). For controlling ballast units for fluorescent lamps with control output 1-10 V DC, control current max. 50 mA DC. For control cover with control lamp 6543-xxx-10x. For Busch-Remote control IR control cover 6066-xxx-10x and 6067-xxx-10x. For comfort timer control element 6455-101-500. For Busch-Watchdog 180 flush-mounted Sensor Standard 6810-21x-101. For Busch-Watchdog 180 flush-mounted sensor Comfort II 6800-xxx-104 and 6800-xxx-104M. For Busch-Watchdog Presence tech 6813-xxx-101 und 6813/11-xxx. Combinable with Busch-Watchdog extension insert 6805 U. Operation also possible via conventional push buttons (2020 US, 2021/6 UK). For LED control via control gears Without control cover.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006020A0606
6066-79-101 Cover Plates (partly incl. Insert) champagne metallic 6066-79-101 1 piece
2CKA006020A0556
6066-74-101 Cover Plates (partly incl. Insert) alpine white 6066-74-101 1 piece
2CKA006020A1332
6066-82 Cover Plates (partly incl. Insert) ivory white 6066-82 1 piece
2CKA006020A1334
6066-84 Cover Plates (partly incl. Insert) studio white 6066-84 1 piece
2CKA006599A2597
6543-74-101 Control Element for Switch/dimmer Single push button alpine white - impuls 6543-74-101 1 piece
2CKA006599A2621
6543-79-101 Control Element for Switch/dimmer Single push button champagne metallic - impuls 6543-79-101 1 piece
2CKA006599A2831
6543-82-101 Control Element for Switch/dimmer Single push button ivory white - 63x63 6543-82-101 1 piece
2CKA006590A0152
6597 Flush Mounted Inserts 6597 1 piece
2CKA006020A1318
6066-22G-102 Cover Plates (partly incl. Insert) ivory 6066-22G-102 1 piece
2CKA001413A0897
2021/6 UK Switch insert 1P 1 rocker Single push button with Neon lamp 1 CO 2021/6 UK 1 piece
2CKA006599A2820
6543-20-102 Control Element for Switch/dimmer Single push button with Neon lamp platinum - alpha 6543-20-102 1 piece
2CKA006599A2870
6543-266-102 Control Element for Switch/dimmer Single push button with Neon lamp titanium - alpha 6543-266-102 1 piece
2CKA006599A2869
6543-260-102 Control Element for Switch/dimmer Single push button with Neon lamp palladium - alpha 6543-260-102 1 piece
2CKA006599A2824
6543-24G-102 Control Element for Switch/dimmer Single push button with Neon lamp studio white - alpha 6543-24G-102 1 piece
2CKA006599A2822
6543-22G-102 Control Element for Switch/dimmer Single push button with Neon lamp ivory - alpha 6543-22G-102 1 piece
2CKA006599A2816
6543-214-102 Control Element for Switch/dimmer Single push button with Neon lamp alpine white - Reflex SI 6543-214-102 1 piece
2CKA006599A2815
6543-212-102 Control Element for Switch/dimmer Single push button with Neon lamp white - Busch-Duro 2000 6543-212-102 1 piece
2CKA006020A1319
6066-24-102 Cover Plates (partly incl. Insert) studio white matt 6066-24-102 1 piece
2CKA006020A1317
6066-21-102 Cover Plates (partly incl. Insert) bronze 6066-21-102 1 piece
2CKA006020A1365
6066-260-102 Cover Plates (partly incl. Insert) palladium 6066-260-102 1 piece
2CKA006020A1320
6066-24G-102 Cover Plates (partly incl. Insert) studio white 6066-24G-102 1 piece
2CKA006599A2823
6543-24-102 Cover Plates (partly incl. Insert) for Switch/dimmer Single push button studio white matt 6543-24-102 1 piece
2CKA006599A2821
6543-21-102 Control Element for Switch/dimmer Single push button with Neon lamp bronze - alpha 6543-21-102 1 piece
2CKA006020A1316
6066-20-102 Cover Plates (partly incl. Insert) platinum 6066-20-102 1 piece

Installation

Technical

  • Suitable For:
    2CKA001413A0475
    2CKA006020A0606
    2CKA006020A0556
    2CKA006020A1332
    2CKA006020A1338
    2CKA006020A1342
    2CKA006020A1361
    2CKA006020A1340
    2CKA006020A1334
    2CKA006020A1336
    2CKA006599A2597
    2CKA006599A2720
    2CKA006599A2738
    2CKA006599A2621
    2CKA006599A2712
    2CKA006599A2831
    2CKA006599A2865
    2CKA006599A2837
    2CKA006599A2840
    2CKA006599A2846
    2CKA006599A2843
    2CKA006599A2834
    2CKA006590A0152
    2CKA006020A1318
    2CKA001413A0897
    2CKA006599A2820
    2CKA006599A2870
    2CKA006599A2869
    2CKA006599A2868
    2CKA006599A2867
    2CKA006599A2824
    2CKA006599A2822
    2CKA006599A2816
    2CKA006599A2815
    2CKA006020A1319
    2CKA006020A1317
    2CKA006020A1365
    2CKA006020A1364
    2CKA006020A1363
    2CKA006020A1320
    2CKA006599A2827
    2CKA006599A2823
    2CKA006599A2821
    2CKA006020A1059
    2CKA006020A1042
    2CKA006020A1316
    2CKA006020A1323
    2CKA006020A1034
  • Rated Voltage (Ur):
    230 V
  • Rated Control Supply Voltage (Us):
    1...10 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Frequency (f):
    50...50 Hz
  • Rated Frequency (f):
    50 Hz
  • Power Watt:
    700...700 V·A
  • Actuator Type:
    Touch control button
  • Connection Type:
    Screw Clamp
  • Load Type:
    Electronic ballast 1-10 V
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Aluminium
  • Application Function:
    Electrical Load and Light Control
  • Control Supply Voltage:
    1...10 V

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5950
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    41 mm
  • Product Net Weight:
    138 g
  • Built-In Depth (t2):
    32 mm
  • Dimension Diagram:
    2CKA000097E0660

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.138 kg
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    3512786
  • E-Number (Sweden):
    1360072
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000025 - Dimmer
  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links