Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6598

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

6598

General Information

  • Extended Product Type:
    6598
  • Product ID:
    2CKA006590A0168
  • EAN:
    4011395018712
  • Catalog Description:
    6598 Brightness sensor
  • Long Description:
    For control unit 6597.

Additional Information

  • CN8:
    8538 90 91
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • EAN:
    4011395018712
  • ETIM 5:
    EC000025 - Dimmer
  • ETIM 6:
    EC000025 - Dimmer
  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • Instructions and Manuals:
    DEBJE-0073-1-6298
  • Invoice Description:
    6598 Brightness sensor
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Not article-related
  • Package Level 1 Depth / Length:
    0.24 m
  • Package Level 1 Gross Weight:
    320 g
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.12 m
  • Product Main Type:
    Brightness sensor
  • Product Name:
    Brightness sensor
  • Product Net Weight:
    0.032 kg
  • Replaced Product ID (OLD):
    6590-0-0168
  • RoHS Date:
    20010109
  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    6598 Brightness sensor
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links