Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6594 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6594 U-500

General Information

  • Extended Product Type:
    6594 U-500
  • Product ID:
    2CKA006590A0172
  • EAN:
    4011395031018
  • Catalog Description:
    6594 U-500 Busch-Dimmer®, capacity booster flush mounted, RLC, 200-315 W
  • Long Description:
    The control is effected by a Busch-Universal master dimmer 6593 U or Busch-Universal rotary dimmer 6591U-101 For incandescent lamps, 230 V tungsten halogen lamps and low-voltage halogen lamps with conventional transformers or electronic transformers. Can only be installed in conjunction with a cover plate 2114-xxx and 6541-xxx. Without cover plate.

Categories

Show All...

Ordering

  • EAN:
    4011395031018
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.084 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395031018
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    84 g

Technical

  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000235 - Power boost
  • ETIM 8:
    EC000235 - Power boost (for dimmer)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds