You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6583

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6583

General Information

  • Extended Product Type:
    6583
  • Product ID:
    2CKA006590A0176
  • EAN:
    4011395066904
  • Catalog Description:
    Dimmer MDRC grey
  • Long Description:
    Universal Central Dimmer modular. For switching and dimming of incadescent lamps, 230 V halogen incadescent lamps and low-voltage halogen lamps with conventional or electronic transformers. With light-level memory, adjustable minimum brightness and with intelligence for universal operation. Capacity expansion via output-side parallel-connected load line (with RJ 12 plug) with a power module 6584 (max. 6 pcs = 3000 W/VA total wattage). Compatible with control module 6597 and ABB Powernet KNX in combination with control module 6997/60. Operation using a plug-in push switch/rotary and timer control cover 6543/10, ..11, --12 and/or a conventional push switch (2020 US or 2021/6 UK or Rotary Dimmer insert for combination with flush-mounted inserts 6592 U. Low-noise, short-circuit-proof, overload-protected.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006590A0152
Flush Mounted Inserts 230 V 6597 1 piece
2CKA006590A0180
Control Element grey 6543/10 1 piece
2CKA006590A0182
Control Element grey 6543/11 1 piece
2CKA006590A0184
Time Switch grey 6543/12 1 piece
2CKA006900A1658
6997/60 Modular Devices 6997/60 1 piece
2CKA001413A0897
Switch insert Two-way push switch with Neon lamp 1 CO 2021/6 UK 1 piece

Installation

Technical

  • Suitable For:
    2CKA006590A0177
    2CKA006590A0152
    2CKA006590A0180
    2CKA006590A0182
    2CKA006590A0184
    2CKA006900A1701
    2CKA006198A0101
    2CKA006900A1658
    2CKA001413A0475
    2CKA001413A0897
  • Rated Voltage (Ur):
    230 V
  • Rated Control Supply Voltage (Us):
    220...240 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Watt:
    60...500 V·A
  • Connection Type:
    Screw Clamp
  • Load Type:
    Universal
  • Mounting Type:
    DIN-Rail
  • Type of Fastening:
    Mounting with Claw
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey
  • Application Function:
    Electrical Load and Light Control
  • Control Supply Voltage:
    220...240 V

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5963
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.127 kg
  • Dimension Diagram:
    2CKA000097E0732

Ordering

  • Replacement Product ID (NEW):
    2CKA006590A0192
  • Replaced Product ID (OLD):
    6590-0-0176

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000025 - Dimmer
  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links