You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6584

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6584

General Information

  • Extended Product Type:
    6584
  • Product ID:
    2CKA006590A0177
  • EAN:
    4011395066911
  • Catalog Description:
    Capacity Booster MDRC
  • Long Description:
    To be used with Busch-Dimmer®, MDRC 6583. For incandescent lamps, 230 V tungsten halogen lamps and low-voltage halogen lamps with conventional transformers or electronic transformers. A combination of up to 6 power electronic modules (3,000 W/VA) possible. With ready-made line with jack (RJ12) for connecting to central dimmer 6583.

Installation

Technical

  • Suitable For:
    2CKA006590A0176
  • Rated Voltage (Ur):
    230 V
  • Frequency (f):
    50...50 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Consumption (@Pcons):
    200...420 W
  • Load Type:
    Universal
  • Mounting Type:
    DIN-Rail
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Application Function:
    Electrical Load and Light Control

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5964
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.107 kg
  • Dimension Diagram:
    2CKA000097E0732

Ordering

  • Replaced Product ID (OLD):
    6590-0-0177

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000235 - Power boost (for dimmer)
  • ETIM 9:
    EC000235 - Power boost (for dimmer)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links