Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6543/10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6543/10

General Information

  • Extended Product Type:
    6543/10
  • Product ID:
    2CKA006590A0180
  • EAN:
    4011395066942
  • Catalog Description:
    6543/10 Push button cover
  • Long Description:
    To be used with Busch-Dimmer®, MDRC 6583. Combinable by exchanging the cover and engaging to Busch-Dimmer® REG 6583.

Ordering

  • EAN:
    4011395066942
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.05 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395066942
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    50 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Gross Weight:
    625 g

Technical

  • Mounting Type:
    Mounted Din Rail Component

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds