You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6543/12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6543/12

General Information

  • Extended Product Type:
    6543/12
  • Product ID:
    2CKA006590A0184
  • EAN:
    4011395070550
  • Catalog Description:
    Time Switch grey
  • Long Description:
    For time-controlled switching of the Busch-Master Dimmer 6583. Annual Timer with max. 48 timer programmes. Optional special programmes. Combinable by exchanging the cover and engaging to Busch-Dimmer® REG 6583.

Installation

Technical

  • Application:
    Dimmer
  • Suitable For:
    2CKA006590A0176
  • Mounting Type:
    DIN-Rail
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Matt
    Untreated
    Matt
    Untreated
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Time indication
  • Model Number:
    Single push button
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey
  • Screen Size:
    1.28 in
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5971
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    34 mm
  • Product Net Weight:
    0.024 kg
  • Dimension Diagram:
    2CKA000097E0681

Ordering

  • Replaced Product ID (OLD):
    6590-0-0184

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links