You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: STD 6586/14

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

STD 6586/14

General Information

  • Extended Product Type:
    STD 6586/14
  • Product ID:
    2CKA006590A0193
  • EAN:
    4011395251775
  • Catalog Description:
    STD 6586/14Dimmer, MW:4
  • Long Description:
    Touch dimmer with local operation. Optimised for dimming of retrofit LED lamps (LEDi). For dimmable Retrofit-LEDs (LEDi). For dimmable Retrofit-LEDs (LEDi) with conventional or electronic transformers. For incandescent lamps, 230V tungsten halogen lamps and low-voltage halogen lamps with conventional transformers or electronic transformers and dimmable halogen energy-saving lamps. Mix operaton of LEDi with conventional loads possible. With the following functions: memory, snooze, wake-up, children's room, central off, cleaning light and time function. For staircase lighting control with automatic switch-off and warning function according to DIN 18015-2. Supports the adherence to the energy saving ordinance (EnEV 2014). Low-noise level by MOSFET transistors. With electronic short-circuit protection. With electronic overload protection. With manually adjustable operating mode: trailing / leading edge control. With adjustable minimum/maximum brightness. With light value storage. Operation also possible via conventional push buttons (2020 US, 2021/6 UK). Extension unit input for short switching pulses (push-button) and continuous contact (switch/timer). Extension unit input designed as wide voltage input (8-230 V AC/DC) galvanic isolation. Nominal voltage: 110 - 230 V, +10% / -10% Rated frequency: 50 Hz/60 Hz Nominal power: 20 - 300 W/VA (leading edge control in 230 V~ networks) Nominal power: 40 - 800 W/VA (trailing edge control in 230 V~ networks) Nominal power: 20 - 150 W/VA (leading edge control in 110/127 V~ networks) Nominal power: 40 - 400 W/VA (trailing edge control in 110/127 V~ networks)

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Dimmable Retrofit-LEDs (LEDi)
  • Rated Voltage (Ur):
    110 ... 230 V
  • Rated Control Supply Voltage (Us):
    8...230 V
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Power Loss:
    0.7 W
  • Power Watt:
    20...800 V·A
  • Actuator Type:
    Push button
  • Load Type:
    Universal and LED Retrofit
  • Mounting Type:
    DIN-Rail
  • Type of Fastening:
    Snapper Mounting
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey
  • Application Function:
    Electrical Load and Light Control
  • Control Supply Voltage:
    8...230 V

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +35 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CKA200000E7918
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    70 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    142.8 g

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000025 - Dimmer
  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links