You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2112 U-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2112 U-101

General Information

  • Extended Product Type:
    2112 U-101
  • Product ID:
    2CKA006599A2035
  • EAN:
    4011395463802
  • Catalog Description:
    2112 U-101 Venetian blind control element Turn button
  • Long Description:
    With rotary control. For controlling ballast units for fluorescent lamps with control output 1-10 V DC, control current max. 50 mA DC. For LED control via control gears Without cover plate.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006599A0229
2115 J-214 Cover Plate for Dimmer Turn button alpine white - Reflex SI 2115 J-214 1 piece
2CKA006599A1540
6540-24 Cover Plate for Dimmer Turn button studio white matt 6540-24 1 piece
2CKA006599A1458
6540-20 Cover Plate for Dimmer Turn button platinum - alpha 6540-20 1 piece
2CKA006599A2324
6540-24G Cover Plate for Dimmer Turn button studio white - alpha 6540-24G 1 piece
2CKA006599A1490
6540-21 Cover Plate for Dimmer Turn button bronze - alpha 6540-21 1 piece
2CKA006599A2855
6540-266 Cover Plate for Dimmer Turn button titanium - alpha 6540-266 1 piece
2CKA006599A2852
6540-260 Cover Plate for Dimmer Turn button palladium - alpha 6540-260 1 piece
2CKA006599A2159
6540-79 Cover Plate for Dimmer Turn button champagne metallic - impuls 6540-79 1 piece
2CKA006599A2084
6540-74 Cover Plate for Dimmer Turn button alpine white - impuls 6540-74 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    3 A
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Actuator Type:
    Turn button
  • Mounting Type:
    Flush Mounted
  • Application Function:
    Electrical Load and Light Control

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5993
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    938f457c-142b-4303-b44a-0f0111d5af2d Germany (DE)

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    74 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    54 g
  • Dimension Diagram:
    2CKA000097E0671

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.08 kg
  • Customs Tariff Number:
    85334090
  • E-Number (Finland):
    3512712
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000534 - Automatic controller for light controlling system
  • ETIM 9:
    EC000534 - Automatic controller for light controlling system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8533 40 90
  • eClass:
    V11.0 : 27144073
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links