Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3857

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3857

General Information

  • Extended Product Type:
    3857
  • Product ID:
    2CKA006599A2282
  • EAN:
    4011395628805
  • Catalog Description:
    Illumination set Dimmer Neon lamp 230 V
  • Long Description:
    For flush-mounted Touch Dimmers and Busch-Blind control II.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006599A2597
Control Element for Switch/dimmer Single push button alpine white - impuls 6543-74-101 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Dimmer
  • Rated Voltage (Ur):
    230 V
  • Lamp Type:
    Neon lamp
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6000
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    13 mm
  • Product Net Depth / Length:
    26 mm
  • Product Net Weight:
    2 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144005
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links