Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2112 UJ-214-510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2112 UJ-214-510

General Information

  • Extended Product Type:
    2112 UJ-214-510
  • Product ID:
    2CKA006599A2814
  • EAN:
    6410035127919
  • Catalog Description:
    Surface Mounted Range
  • Long Description:
    2112 UJ-214-510 Potentiometer 0-10 V

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Frequency (f):
    50...60 Hz
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6011
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    938f457c-142b-4303-b44a-0f0111d5af2d Germany (DE)

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    81 g
  • Built-In Depth (t2):
    32 mm

Classifications

  • ETIM 9:
    EC000534 - Automatic controller for light controlling system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links