Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6545-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6545-84

General Information

  • Extended Product Type:
    6545-84
  • Product ID:
    2CKA006599A2908
  • EAN:
    4011395076071
  • Catalog Description:
    6545-84 CoverPlates (partly incl. Insert) carat® Studio white
  • Long Description:
    Combinable with Busch-Memory 2gang dimmer 6565 U.

Categories

Show All...

Technical

  • Application:
    Dimmer
  • Suitable For:
    2CKA006565A0056
  • Product Range:
    carat®
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Material quality: Thermoplastic (3)
    Material: Plastic (3)
  • Legend:
    Without imprint
  • Model Number:
    Two-part button
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Studio white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • SCIP:
    eb4cfd2f-26ae-4207-b78b-3fee3e4869cc Germany (DE)

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    68 mm
  • Product Net Depth / Length:
    74 mm
  • Product Net Weight:
    0.022 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.036 m
  • Package Level 1 Height:
    0.068 m
  • Package Level 1 Depth / Length:
    0.074 m
  • Package Level 1 Gross Weight:
    22 g
  • Package Level 1 EAN:
    4011395076071
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.154 m
  • Package Level 2 Height:
    0.074 m
  • Package Level 2 Depth / Length:
    0.191 m
  • Package Level 2 Gross Weight:
    405 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3512796
  • E-Number (Sweden):
    1360065
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds