Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6541-783

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6541-783

General Information

  • Extended Product Type:
    6541-783
  • Product ID:
    2CKA006599A2919
  • EAN:
    4011395083468
  • Catalog Description:
    6541-783 Cover plate for cooling element
  • Long Description:
    For Busch-Universal master dimmer power module 6594 U. For room temperature controller object range 6108/0x and base for blind cover 6930/01.

Ordering

  • EAN:
    4011395083468
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.019 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Gross Weight:
    190 g

Technical

  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds