Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6543-884-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6543-884-101

General Information

  • Extended Product Type:
    6543-884-101
  • Product ID:
    2CKA006599A2963
  • EAN:
    4011395129449
  • Catalog Description:
    Control Element for Switch/dimmer Single push button studio white matt - 63x63
  • Long Description:
    Can be combined with LED dimmer 6524 U, and 6526 U, Busch-Universal touch-type controller 6550 U-10x, Busch-Memory touch dimmer 6560 U-101, Busch-Universal-Dimmer® 6593 U, Busch-Universal relay insert 6401 U-10x, Busch-Universal 2gang insert 6402 U.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006550A0041
Dimmer insert Touch control button 230 V 700...700 V·A 6550 U-101 1 piece
2CKA006401A0047
Flush Mounted Inserts 230 V 6402 U 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Switch/dimmer
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    carat
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Single push button
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6081
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    eb4cfd2f-26ae-4207-b78b-3fee3e4869cc Germany (DE)
  • Simplified SCIP:
    eb4cfd2f-26ae-4207-b78b-3fee3e4869cc Germany (DE)

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    22 mm
  • Product Net Weight:
    29 g
  • Dimension Diagram:
    2CKA000097E0685

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links