You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6543-885-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6543-885-101

General Information

  • Extended Product Type:
    6543-885-101
  • Product ID:
    2CKA006599A2968
  • EAN:
    4011395129517
  • Catalog Description:
    6543-885-101 Control Element Switch/dimmer Single push button black matt - 63x63
  • Long Description:
    Can be combined with LED dimmer 6524 U, and 6526 U, Busch-Universal touch-type controller 6550 U-10x, Busch-Memory touch dimmer 6560 U-101, Busch-Universal-Dimmer® 6593 U, Busch-Universal relay insert 6401 U-10x, Busch-Universal 2gang insert 6402 U.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006550A0041
6550 U-101 Dimmer insert Light / Load Control 6550 U-101 1 piece
2CKA006401A0047
6402 U Inserts 6402 U 1 piece
2CKA006560A1205
6560 U-101 Dimmer insert 6560 U-101 1 piece

Technical

  • Application:
    Switch/dimmer
  • Product Range:
    future®, Busch-axcent®, carat®
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    carat
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • Model Number:
    Single push button
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black matt
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    eb4cfd2f-26ae-4207-b78b-3fee3e4869cc Germany (DE)
  • Simplified SCIP:
    eb4cfd2f-26ae-4207-b78b-3fee3e4869cc Germany (DE)

Dimensions

  • Product Net Weight:
    0.033 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    36 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Gross Weight:
    0.063 kg
  • Package Level 1 EAN:
    4011395129517
  • Package Level 2 Units:
    carton 10 piece
  • Package Level 2 Width:
    154 mm
  • Package Level 2 Height:
    74 mm
  • Package Level 2 Depth / Length:
    191 mm
  • Package Level 2 Gross Weight:
    0.476 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2619405
  • E-Number (Sweden):
    1360721
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links