You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6540-774

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6540-774

General Information

  • Extended Product Type:
    6540-774
  • Product ID:
    2CKA006599A2970
  • EAN:
    4011395129548
  • Catalog Description:
    6540-774 Cover Plate for Dimmer Turn button studio white matt - impuls
  • Long Description:
    For Busch-Dimmer®.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006512A0057
2247 U Dimmer insert Turn/push button 2247 U 1 piece
2CKA006512A0297
2247 U-127 Flush Mounted Inserts 2247 U-127 1 piece
2CKA006519A0011
6519 U Flush Mounted Inserts 6519 U 1 piece
2CKA006599A2035
2112 U-101 Venetian blind control element Turn button 2112 U-101 1 piece
2CKA006599A2274
3856 Illumination set Dimmer Neon lamp 230 V 3856 1 piece
2CKA006513A0589
6592 U Dimmer insert Turn/push button 6592 U 1 piece
2CKA006517A0016
6517 U-101 Flush Mounted Inserts Turn button 6517 U-101 1 piece
2CKA006513A0587
6591 U-101 Dimmer insert Turn/push button 6591 U-101 1 piece
2CKA006520A0226
6520 U Dimmer insert Turn/push button 6520 U 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Dimmer
  • Design Range:
    impuls
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • Model Number:
    Turn button
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6087
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    19 mm
  • Product Net Weight:
    17.5 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.033 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links