You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6543-84-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6543-84-101-500

General Information

  • Extended Product Type:
    6543-84-101-500
  • Product ID:
    2CKA006599A3010
  • EAN:
    4011395175651
  • Catalog Description:
    6543-84-101-500 Cover Plates (partly incl. Insert) for Switch/dimmer Single push button studio white - 63x63
  • Long Description:
    Can be combined with LED dimmer 6524 U, and 6526 U, Busch-Universal touch-type controller 6550 U-10x, Busch-Memory touch dimmer 6560 U-101, Busch-Universal-Dimmer® 6593 U, Busch-Universal relay insert 6401 U-10x, Busch-Universal 2gang insert 6402 U.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006550A0042
6550 U-101-500 Dimmer insert Touch control button 6550 U-101-500 1 piece
2CKA006401A0051
6402 U-500 Flush Mounted Inserts 6402 U-500 1 piece
2CKA006590A0171
6593 U-500 Flush Mounted Inserts Touch control button 6593 U-500 1 piece
2CKA006512A0323
6526 U-500 Flush Mounted Inserts Touch control button 1 gang(s) 6526 U-500 1 piece
2CKA006560A1207
6560 U-101-500 Flush Mounted Inserts Touch control button 6560 U-101-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Switch/dimmer
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
    future
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Legend:
    Without imprint
  • Model Number:
    Single push button
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6113
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    eb4cfd2f-26ae-4207-b78b-3fee3e4869cc Germany (DE)
  • Simplified SCIP:
    eb4cfd2f-26ae-4207-b78b-3fee3e4869cc Germany (DE)

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    22 mm
  • Product Net Weight:
    29 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.04 kg
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3512768
  • E-Number (Sweden):
    1360075
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links