Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2112 UR-101-508

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2112 UR-101-508

General Information

  • Extended Product Type:
    2112 UR-101-508
  • Product ID:
    2CKA006599A3014
  • EAN:
    4011395178560
  • Catalog Description:
    Electronic Potentiometer
  • Long Description:
    2112 UR-101-508 Electronic Potentiom., FM

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Sidus
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6117
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    86 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000534 - Automatic controller for light controlling system
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144073
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links