Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2115 E-214-501

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2115 E-214-501

General Information

  • Extended Product Type:
    2115 E-214-501
  • Product ID:
    2CKA006599A3028
  • EAN:
    4011395258163
  • Catalog Description:
    2115 E-214-501Cover PlatesAlpine white
  • Long Description:
    For the integration of rotary dimmers into third-party programs

Technical

  • Application:
    Dimmer
  • Product Range:
    Busch-Dimmer®
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Legend:
    Without imprint
  • Model Number:
    Turn button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    Alpine white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    8 g

Container Information

  • Package Level 1 Units:
    carton 100 piece
  • Package Level 1 Width:
    168 mm
  • Package Level 1 Height:
    112 mm
  • Package Level 1 Depth / Length:
    298 mm
  • Package Level 1 Gross Weight:
    0.925 kg
  • Package Level 1 EAN:
    4011395258163

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds