You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2116/11UJGL-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2116/11UJGL-214

General Information

  • Extended Product Type:
    2116/11UJGL-214
  • Product ID:
    2CKA006599A3030
  • EAN:
    4011395265703
  • Catalog Description:
    Electronic Controls DALI ivory - Busch-Duro 2000
  • Long Description:
    For DALI broadcast service (via central telegram). With integrated DALI power adaptor. For switching and dimming up to 64 DALI- devices like electronic ballasts and transformers with DALI-interface. With rotary control and ON/OFF push operation. For changing the colour temperature of >tunable white< lamps, which meet DALI Standard IEC 62386-209 (Device Type 8). Colour temperature can then be set between 2,700 K - 6,500 K. With electronic short-circuit protection. With electronic overload protection. Brightness power-on level and backround brightness level adjustable, buffered. With integrated LED illumination for orientation. Color of orientation light adjustable (18 presets and OFF). Up to 5 potentiometers are connectable in parallel. Up to 3 potentiometers are connectable in parallel in active mode. Not suitable for combining with other DALI sensors or central units of other manufacturers. DALI-voltage: 15,5 V= Rated current: max. 75 mA Power consumption: < 2,5 W Number of DALI-units: 37 in case of one active power-potentiometer in case of three active power-potentiometer in parallel connection: 111 Active mode: the potentiometer is supporting the necessary control circuit for other DALI-devices. Passive mode: the potentiometer is suitable as additional operation point. Max. DALI-cable length: 300 m (1,5 - 2,5 mm²). With cover plate and frame.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006599A3028
Electronic Controls for Dimmer Turn button alpine white - Reflex SI/SI Linear 2115 E-214-501 1 piece
2CKA006599A1326
Cover Plate for Dimmer Turn button white - Busch-Duro 2000 2115 J-212 1 piece
2CKA006599A0229
Cover Plate for Dimmer Turn button alpine white - Reflex SI 2115 J-214 1 piece
2CKA006599A3006
Electronic Controls for Dimmer Turn button white 2115-212-500 1 piece
2CKA006599A3007
Electronic Controls for Dimmer Turn button alpine white 2115-214-500 1 piece
2CKA006599A2929
Electronic Controls for Dimmer Turn button white - Basic55 2115-92-507 1 piece
2CKA006599A2990
Electronic Controls for Dimmer Turn button champagne - Basic55 2115-93-507 1 piece
2CKA006599A2928
Electronic Controls for Dimmer Turn button alpine white - Basic55 2115-94-507 1 piece
2CKA006599A2991
Electronic Controls for Dimmer Turn button château-black - Basic55 2115-95-507 1 piece
2CKA006599A2992
Electronic Controls for Dimmer Turn button chalet white - Basic55 2115-96-507 1 piece
2CKA006599A1458
Cover Plate for Dimmer Turn button platinum - alpha 6540-20 1 piece
2CKA006599A1490
Cover Plate for Dimmer Turn button bronze - alpha 6540-21 1 piece
2CKA006599A2324
Cover Plate for Dimmer Turn button studio white - alpha 6540-24G 1 piece
2CKA006599A2852
Cover Plate for Dimmer Turn button palladium - alpha 6540-260 1 piece
2CKA006599A2855
Cover Plate for Dimmer Turn button titanium - alpha 6540-266 1 piece
2CKA006599A2916
Cover Plate for Dimmer Turn button ivory - impuls 6540-72 1 piece
2CKA006599A2084
Cover Plate for Dimmer Turn button alpine white - impuls 6540-74 1 piece
2CKA006599A2970
Cover Plate for Dimmer Turn button studio white matt - impuls 6540-774 1 piece
2CKA006599A2974
Cover Plate for Dimmer Turn button black matt - impuls 6540-775 1 piece
2CKA006599A2917
Cover Plate for Dimmer Turn button aluminium silver - impuls 6540-783 1 piece
2CKA006599A2159
Cover Plate for Dimmer Turn button champagne metallic - impuls 6540-79 1 piece
2CKA006599A2980
Cover Plate for Dimmer Turn button with Neon lamp grey metallic - 63x63 6540-803-102 1 piece
2CKA006599A2950
Cover Plate for Dimmer Turn button with Neon lamp anthracite - 63x63 6540-81-102 1 piece
2CKA006599A2951
Cover Plate for Dimmer Turn button with Neon lamp ivory white - 63x63 6540-82-102 1 piece
2CKA006599A2952
Cover Plate for Dimmer Turn button with Neon lamp aluminium silver - 63x63 6540-83-102 1 piece
2CKA006599A3022
Electronic Controls for Dimmer Turn button antique brass - 63x63 6540-840-102-500 1 piece
2CKA006599A3009
6540-84-102-500 Center Pl. SF Dimmer 6540-84-102-500 1 piece
2CKA006599A2959
Cover Plate for Dimmer Turn button with Neon lamp stainless steel - Pure Stainless Steel 6540-866-102 1 piece
2CKA006599A2961
Cover Plate for Dimmer Turn button with Neon lamp studio white matt - 63x63 6540-884-102 1 piece
2CKA006599A2966
Cover Plate for Dimmer Turn button with Neon lamp black matt - 63x63 6540-885-102 1 piece
2CKA001754A4496
Cover Frame 1gang alpine white - Reflex SI 1721 NS-214-500 1 piece
2CKA001754A4497
Cover Frame 1gang alpine white - Reflex SI Linear 1721 NSKA-214-500 1 piece
2CKA001754A2163
Cover Frame 2gang alpine white - Reflex SI 1722 NS-214 1 piece
2CKA001754A4059
Cover Frame 2gang alpine white - Reflex SI Linear 1722 NSKA-214 1 piece
2CKA001754A3724
Cover Frame 3gang alpine white - Reflex SI 1723 NS-214 1 piece
2CKA001754A4061
Cover Frame 3gang alpine white - Reflex SI Linear 1723 NSKA-214 1 piece
2CKA001754A4183
Cover Frame 4gang alpine white - Reflex SI/SI Linear 1724 NS-214 MU 1 piece
2CKA001754A4063
Cover Frame 4gang alpine white - Reflex SI Linear 1724 NSKA-214 1 piece
2CKA001754A2171
Cover Frame 2gang alpine white - Reflex SI 1732 NS-214 1 piece
2CKA001754A4060
Cover Frame 2gang alpine white - Reflex SI Linear 1732 NSKA-214 1 piece
2CKA001754A3732
Cover Frame 3gang alpine white - Reflex SI 1733 NS-214 1 piece
2CKA001754A4062
Cover Frame 3gang alpine white - Reflex SI Linear 1733 NSKA-214 1 piece
2CKA001754A4101
Cover Frame 4gang alpine white - Reflex SI/SI Linear 1734 NS-214 MU 1 piece
2CKA001754A4064
Cover Frame 4gang alpine white - Reflex SI Linear 1734 NSKA-214 1 piece
2CKA001725A1009
Cover Frame 1gang alpine white - Reflex SI 2511 JH-214 1 piece
2CKA001725A1536
Cover Frame 1gang alpine white - Reflex SI 2511-214-500 1 piece
2CKA001725A1464
Cover Frame 1gang alpine white - Reflex SI 2511-214-507 1 piece
2CKA001725A1539
Cover Frame 1gang alpine white - Reflex SI Linear 2511-214K-102-500 1 piece
2CKA001725A1537
Cover Frame 2gang alpine white - Reflex SI 2512-214-500 1 piece
2CKA001725A1466
Cover Frame 2gang alpine white - Reflex SI 2512-214-507 1 piece
2CKA001725A1540
Cover Frame 2gang alpine white - Reflex SI Linear 2512-214K-102-500 1 piece
2CKA001725A1538
Cover Frame 3gang alpine white - Reflex SI 2513-214-500 1 piece
2CKA001725A1541
Cover Frame 3gang alpine white - Reflex SI Linear 2513-214K-102-500 1 piece
2CKA001725A1543
Cover Frame 4gang alpine white - Reflex SI 2514-214-500 1 piece
2CKA001725A1497
Cover Frame 4gang alpine white - Reflex SI Linear 2514-214K-102 1 piece
2CKA001725A0969
Cover Frame 5gang alpine white - Reflex SI 2515-214 1 piece
2CKA001725A1498
Cover Frame 5gang alpine white - Reflex SI Linear 2515-214K-102 1 piece
2CKA001719A0061
Cover Frame 1gang alpine white - Reflex SI 2518-214 1 piece
2CKA006599A2274
Illumination set Dimmer Neon lamp 230 V 3856 1 piece
2CKA006599A2282
Illumination set Dimmer Neon lamp 230 V 3857 1 piece
2CKA006599A2316
Neon Lamp 230 V 3858 1 piece
2CKA001714A0295
Label Braille Symbol "light" - Allwetter 44 (IP 44) 2144 LI 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 ... 60 Hz
  • Compatible Bus Systems:
    DALI
  • Design Range:
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Mounting Type:
    Flush Mounted
  • Color:
    ivory
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +35 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6132
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    938f457c-142b-4303-b44a-0f0111d5af2d Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    148 g
  • Built-In Depth (t2):
    28.5 mm

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000534 - Automatic controller for light controlling system
  • ETIM 9:
    EC000534 - Automatic controller for light controlling system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144073
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links