You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6703-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6703-500

General Information

  • Extended Product Type:
    6703-500
  • Product ID:
    2CKA006700A0024
  • EAN:
    4011395134368
  • Catalog Description:
    6703-500 WaveLine Flush Mounted Inserts 2 gang(s)
  • Long Description:
    For wireless switching of electrical loads. For operation mode 2gang switch, 2 separate outputs. For operation mode timer: output 1 (eg lighting), output 2: ON/Off delay in dependence of output 1 (eg fan control). For functions: ON/OFF and light scene control. For wall mounted transmitter Waveline 6731-xxx, 6732-xxx und 6733-xxx. For remote control WaveLINE 6780. ON/OFF delay output 2: 2 min. / 30 s. Repeater function can be activated for extended range. For universal attachment or installation. 3 wire connection (neutral conductor required). For installation in (deep) flush-mounted boxes to German Standard DIN 49073. Controllable up to 32 transmission addresses. Send/receive frequency: 868 MHz. Free-field range: approx. 100 m.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0023
6702-500 WaveLine Flush Mounted Inserts 1 gang(s) 6702-500 1 piece
2CKA006700A0025
6704-500 RF-Dimmer Actuator 1 gang(s) 6704-500 1 piece
2CKA006780A0001
6780-500 Accessories 3 V black 6780-500 1 piece
2CKA006730A0028
6731-212-500 WaveLine Cover Plates (partly incl. Insert) 1 channel whiteRadio Control 6731-212-500 1 piece
2CKA006730A0030
6731-214-500 WaveLine Cover Plates (partly incl. Insert) 1 channel alpine whiteRadio Control 6731-214-500 1 piece
2CKA006730A0029
6732-212-500 WaveLine Cover Plates (partly incl. Insert) 2 channel whiteRadio Control 6732-212-500 1 piece
2CKA006730A0031
6732-214-500 WaveLine Cover Plates (partly incl. Insert) 2 channel alpine whiteRadio Control 6732-214-500 1 piece
2CKA006730A0035
6731-83-500 Cover Plates (partly incl. Insert) 1 channel aluminium silver - 63x63Radio Control 6731-83-500 1 piece
2CKA006730A0032
6731-82-500 Cover Plates (partly incl. Insert) 1 channel ivory white - 63x63Radio Control 6731-82-500 1 piece
2CKA006730A0038
6731-84-500 Cover Plates (partly incl. Insert) 1 channel studio white - 63x63Radio Control 6731-84-500 1 piece
2CKA006730A0041
6731-866-500 WaveLine Cover Plates (partly incl. Insert) 1 channel stainless steel - Pure Stainless SteelRadio Control 6731-866-500 1 piece
2CKA006730A0033
6732-82-500 Cover Plates (partly incl. Insert) 2 channel ivory white - 63x63Radio Control 6732-82-500 1 piece
2CKA006730A0036
6732-83-500 Cover Plates (partly incl. Insert) 2 channel aluminium silver - 63x63Radio Control 6732-83-500 1 piece
2CKA006730A0039
6732-84-500 Cover Plates (partly incl. Insert) 2 channel studio white - 63x63Radio Control 6732-84-500 1 piece
2CKA006730A0042
6732-866-500 Wall sensor 2 channel stainless steel - Pure Stainless SteelRadio Control 6732-866-500 1 piece
2CKA006730A0034
6733-82-500 Cover Plates (partly incl. Insert) 4 channel ivory white - 63x63Radio Control 6733-82-500 1 piece
2CKA006730A0037
6733-83-500 Cover Plates (partly incl. Insert) 4 channel aluminium silver - 63x63Radio Control 6733-83-500 1 piece
2CKA006730A0040
6733-84-500 Wall sensor 4 channel studio white - 63x63Radio Control 6733-84-500 1 piece
2CKA006730A0043
6733-866-500 Cover Plates (partly incl. Insert) 4 channel stainless steel - Pure Stainless SteelRadio Control 6733-866-500 1 piece
2CKA006720A0001
6720-64 Accessories studio white matt 6720-64 1 piece
2CKA006720A0002
6720-65 Accessories basalt black 6720-65 1 piece
2CKA006720A0003
6720-66 Accessories stainless steel 6720-66 1 piece
2CKA006720A0004
6721-64 Accessories studio white matt 6721-64 1 piece
2CKA006720A0005
6721-65 Accessories basalt black 6721-65 1 piece
2CKA006770A0002
6770-500 Flush Mounted Inserts 6770-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Current Type:
    AC
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    3 A
  • Frequency (f):
    868000000 Hz
  • Rated Frequency (f):
    50 Hz
  • Number of Outputs:
    2
  • Number of Relays:
    2
  • Design:
    WaveLine
  • Product Range:
    WaveLINE
  • Load Type:
    230 V incandescent lamps
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Cable Length:
    0.11 m
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6183
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    23 mm
  • Product Net Weight:
    47.5 g
  • Built-In Depth (t2):
    25 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.08 kg
  • Customs Tariff Number:
    85389091
  • E-Number (Sweden):
    1701035
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000436 - Radio receiver
  • ETIM 9:
    EC000436 - Radio receiver
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27144202
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links