Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6703

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6703

General Information

  • Extended Product Type:
    6703
  • Product ID:
    2CKA006700A0028
  • EAN:
    4011395150122
  • Catalog Description:
    WaveLine Switch Actuator Radio Control with ON/OFF / venetian blind switching and lightscene control 2 gang(s) 230 V
  • Long Description:
    For wireless switching of electrical loads. For operation mode 2gang switch, 2 separate outputs. For operation mode timer: output 1 (eg lighting), output 2: ON/Off delay in dependence of output 1 (eg fan control). For functions: ON/OFF and light scene control. For wall mounted transmitter Waveline 6731-xxx, 6732-xxx und 6733-xxx. For remote control WaveLINE 6780. ON/OFF delay output 2: 2 min. / 30 s. Repeater function can be activated for extended range. For universal attachment or installation. 3 wire connection (neutral conductor required). For installation in (deep) flush-mounted boxes to German Standard DIN 49073. Controllable up to 32 transmission addresses. Send/receive frequency: 868 MHz. Free-field range: approx. 100 m.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0027
WaveLine Switch Actuator Radio Control with ON/OFF switching, timer and light scene control 1 gang(s) 230 V 6702 1 piece
2CKA006700A0029
WaveLine Dimming Actuator Radio Control Universal with ON/OFF switching, dimming and lightscene control 1 gang(s) 230 V 6704 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B7536
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Current Type:
    230 V AC
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    3 A
  • Frequency (f):
    868000000 Hz
  • Rated Frequency (f):
    50 Hz
  • Number of Outputs:
    2
  • Number of Relays:
    2
  • Number of Commands:
    3
  • Design:
    WaveLine
  • Product Range:
    WaveLINE
  • Transmission Standard:
    Radio Control
  • Load Type:
    Resistive load
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
    Thermoplastic
  • Options Provided:
    ON/OFF / venetian blind switching and lightscene control
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Cable Length:
    0.11 m
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6186
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    48.5 mm
  • Product Net Height:
    47.5 mm
  • Product Net Depth / Length:
    22.5 mm
  • Product Net Weight:
    42 g
  • Built-In Depth (t2):
    25 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000436 - Radio receiver
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144202
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links