You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6747 AGM-204-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6747 AGM-204-500

General Information

  • Extended Product Type:
    6747 AGM-204-500
  • Product ID:
    2CKA006700A0035
  • EAN:
    4011395175880
  • Catalog Description:
    Movement Detector MasterLINE alpine white
  • Long Description:
    Wireless movement detector for detecting thermal motion. With display for detection and status indication. With ground and rear-field detection. With high-quality lens for optimum detection. Surveillance density: 84 sectors with 336 switching segments. With integrated dismantling protection. All functions controlled by microprocessor. With automatic range stabilization. With automatic interference suppression. With automatic dazzle-proofing. With automatic battery monitoring. Battery service life: typically 5 years, therefore practically maintenance-free. With brightness-independent test mode for evaluating the detection zone. Individual adjustment of detection range via enclosed protective foil which can be cut to size. Combinable with switch actuator WaveLINE, 1gang, with extension unit 6701-101. For standalone and group operation. Switch-off delay: 3 min. (single mode), individually adjustable at actuator (group mode). Send frequency: 868 MHz. Free-field range: approx. 100 m.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0023
WaveLine Flush Mounted Inserts 1 gang(s) 230 V 6702-500 1 piece
2CKA006770A0002
Flush Mounted Inserts 6770-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    4.5 V
  • Auxiliary Voltage AC/DC:
    4.5 V AC/DC
  • Input Voltage Type:
    DC
  • Measuring Range:
    32 m
  • Number of Outputs:
    1
  • Number of Switching Zones:
    1
  • Design:
    MasterLINE
  • Product Range:
    WaveLINE
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Connection Type:
    Cable Clamp
  • Mounting Type:
    Surface Mounted
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Mounting Position:
    Wall mounted installation
  • Illuminance:
    0 ... 1000 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Battery Chemical Composition:
    Lithium
  • Battery Size:
    FR03
  • Battery Type:
    Portable
  • Battery Weight:
    11 g
  • Number of Batteries:
    1
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP55
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6192
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    83be1b14-9ff9-4043-86f7-11305175dabb Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    125 mm
  • Product Net Height:
    115 mm
  • Product Net Depth / Length:
    141 mm
  • Product Net Weight:
    0.54 kg

Ordering

  • Replaced Product ID (OLD):
    6700-0-0035

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000138 - Sensor element for movement sensor
  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links