Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6747 AGM-35-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6747 AGM-35-500

General Information

  • Extended Product Type:
    6747 AGM-35-500
  • Product ID:
    2CKA006700A0037
  • EAN:
    4011395175903
  • Catalog Description:
    Movement Detector MasterLINE anthracite
  • Long Description:
    Wireless movement detector for detecting thermal motion. With display for detection and status indication. With ground and rear-field detection. With high-quality lens for optimum detection. Surveillance density: 84 sectors with 336 switching segments. With integrated dismantling protection. All functions controlled by microprocessor. With automatic range stabilization. With automatic interference suppression. With automatic dazzle-proofing. With automatic battery monitoring. Battery service life: typically 5 years, therefore practically maintenance-free. With brightness-independent test mode for evaluating the detection zone. Individual adjustment of detection range via enclosed protective foil which can be cut to size. Combinable with switch actuator WaveLINE, 1gang, with extension unit 6701-101. For standalone and group operation. Switch-off delay: 3 min. (single mode), individually adjustable at actuator (group mode). Send frequency: 868 MHz. Free-field range: approx. 100 m.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0023
WaveLine Flush Mounted Inserts 1 gang(s) 230 V 6702-500 1 piece

Installation

  • Instructions and Manuals:
    DEBJE-0073-1-8061
  • Mounting Type:
    Surface Mounted
  • Mounting Position:
    Wall mounted installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    4.5 V
  • Auxiliary Voltage AC/DC:
    4.5 V AC/DC
  • Input Voltage Type:
    DC
  • Measuring Range:
    32 m
  • Number of Outputs:
    1
  • Number of Switching Zones:
    1
  • Design:
    MasterLINE
  • Product Range:
    WaveLINE
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Connection Type:
    Cable Clamp
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Illuminance:
    0 ... 1000 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Battery Chemical Composition:
    Lithium
  • Battery Size:
    FR03
  • Battery Type:
    Portable
  • Battery Weight:
    11 g
  • Number of Batteries:
    1
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6194
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    83be1b14-9ff9-4043-86f7-11305175dabb Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP55

Dimensions

  • Product Net Width:
    125 mm
  • Product Net Height:
    115 mm
  • Product Net Depth / Length:
    141 mm
  • Product Net Weight:
    500 g

Ordering

  • Replacement Product ID (NEW):
    2CKA006200A0864

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links