Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6715 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6715 U

General Information

  • Extended Product Type:
    6715 U
  • Product ID:
    2CKA006710A0003
  • EAN:
    4011395189221
  • Catalog Description:
    6715 U Flush Mounted Inserts Remote control
  • Long Description:
    Touch dimmer. For wireless switching and dimming of electrical loads. 3 wire connection (neutral conductor required). Optimised for dimming of retrofit LED lamps (LEDi). For incandescent lamps, 230V tungsten halogen lamps and low-voltage halogen lamps with conventional transformers or electronic transformers and dimmable halogen energy-saving lamps. Mix operaton of LEDi with conventional loads possible. With adjustable minimum brightness. The minimum brightness for the leading edge control can be adjusted using the potentiometer. The potentiometer at the left limit stop corresponds with the trailing edge control mode. Low-noise level by MOSFET transistors. Short-circuit-proof and overload-protected (electronic fuse). With light-level memory and minimum brightness memory. Without control cover. For ZigBee Light Link control element 6735-xxx, 6736-xxx and 6737-xxx. Nominal power: 2 - 100 W/VA (retrofit LED loads). Nominal power: 10 - 200 W/VA (non-LED loads).

Categories

Show All...

Technical

  • Suitable For:
    2CKA006730A0099
    2CKA006730A0067
    2CKA006730A0097
    2CKA006730A0068
    2CKA006730A0069
    2CKA006730A0070
    2CKA006730A0098
    2CKA006730A0100
    2CKA006730A0101
    2CKA006730A0102
    2CKA006730A0071
    2CKA006730A0072
    2CKA006730A0074
    2CKA006730A0103
    2CKA006730A0105
    2CKA006730A0104
    2CKA006730A0106
    2CKA006730A0107
    2CKA006730A0108
    2CKA006730A0111
    2CKA006730A0109
    2CKA006730A0076
    2CKA006730A0077
    2CKA006730A0078
    2CKA006730A0110
    2CKA006730A0112
    2CKA006730A0113
    2CKA006730A0114
    2CKA006730A0075
  • Rated Voltage (Ur):
    230 V
  • Rated Control Supply Voltage (Us):
    220...240 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50...60 Hz
  • Power Loss:
    1 W
  • Power Watt:
    2...100 V·A
  • Product Range:
    Remote control
  • Actuator Type:
    Touch control button
  • Connection Type:
    Screw Clamp
  • Load Type:
    Universal and LED Retrofit
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic (3)
    Material: Plastic (3)
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +35 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    107 g
  • Built-In Depth (t2):
    33 mm

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.107 kg
  • Package Level 1 EAN:
    4011395189221
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    168 mm
  • Package Level 2 Height:
    112 mm
  • Package Level 2 Depth / Length:
    298 mm
  • Package Level 2 Gross Weight:
    1.175 kg
  • Package Level 3 Units:
    1620 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.158 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    193.34 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds