Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6711 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6711 U-500

General Information

  • Extended Product Type:
    6711 U-500
  • Product ID:
    2CKA006710A0006
  • EAN:
    4011395202043
  • Catalog Description:
    Relay insert ZigBee Light Link Zigbee 1 gang(s) 230 V
  • Long Description:
    3 wire connection (neutral conductor required). For switching retrofit LED lamps (LEDi). For switching incandescent lamps, 230 V tungsten halogen lamps, fluorescent lamps and low-voltage halogen lamps, that are actuated via transformers. Without control cover. For ZigBee Light Link control element 6735-xxx, 6736-xxx and 6737-xxx.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006730A0099
Control Element for Switch/dimmer Zigbee 1gang Radio Control grey metallic - 63x63 6735-803 1 piece
2CKA006730A0067
Control Element for Switch/dimmer Zigbee 1gang Radio Control anthracite - 63x63 6735-81 1 piece
2CKA006730A0068
Control Element for Switch/dimmer Zigbee 1gang Radio Control ivory white - 63x63 6735-82 1 piece
2CKA006730A0069
Control Element for Switch/dimmer Zigbee 1gang Radio Control aluminium silver - 63x63 6735-83 1 piece
2CKA006730A0070
Control Element for Switch/dimmer Zigbee 1gang Radio Control studio white - 63x63 6735-84 1 piece
2CKA006730A0098
Control Element for Switch/dimmer Zigbee 1gang Radio Control stainless steel - Pure Stainless Steel 6735-866 1 piece
2CKA006730A0100
Control Element for Switch/dimmer Zigbee 1gang Radio Control studio white matt - 63x63 6735-884 1 piece
2CKA006730A0101
Control Element for Switch/dimmer Zigbee 1gang Radio Control black matt - 63x63 6735-885 1 piece
2CKA006730A0071
Control Element for Switch/dimmer Zigbee 2gang Radio Control anthracite - 63x63 6736-81 1 piece
2CKA006730A0072
Control Element for Switch/dimmer Zigbee 2gang Radio Control ivory white - 63x63 6736-82 1 piece
2CKA006730A0074
Control Element for Switch/dimmer Zigbee 2gang Radio Control studio white - 63x63 6736-84 1 piece
2CKA006730A0105
Control Element for Switch/dimmer Zigbee 2gang Radio Control grey metallic - 63x63 6736-803 1 piece
2CKA006730A0104
Control Element for Switch/dimmer Zigbee 2gang Radio Control stainless steel - Pure Stainless Steel 6736-866 1 piece
2CKA006730A0106
Control Element for Switch/dimmer Zigbee 2gang Radio Control studio white matt - 63x63 6736-884 1 piece
2CKA006730A0107
Control Element for Switch/dimmer Zigbee 2gang Radio Control black matt - 63x63 6736-885 1 piece
2CKA006730A0111
Control Element for Switch/dimmer Zigbee 4gang Radio Control grey metallic - 63x63 6737-803 1 piece
2CKA006730A0076
Control Element for Switch/dimmer Zigbee 4gang Radio Control ivory white - 63x63 6737-82 1 piece
2CKA006730A0077
Control Element for Switch/dimmer Zigbee 4gang Radio Control aluminium silver - 63x63 6737-83 1 piece
2CKA006730A0078
Control Element for Switch/dimmer Zigbee 4gang Radio Control studio white - 63x63 6737-84 1 piece
2CKA006730A0110
Control Element for Switch/dimmer Zigbee 4gang Radio Control stainless steel - Pure Stainless Steel 6737-866 1 piece
2CKA006730A0112
Control Element for Switch/dimmer Zigbee 4gang Radio Control studio white matt - 63x63 6737-884 1 piece
2CKA006730A0113
Control Element for Switch/dimmer Zigbee 4gang Radio Control black matt - 63x63 6737-885 1 piece
2CKA006730A0075
Control Element for Switch/dimmer Zigbee 4gang Radio Control anthracite - 63x63 6737-81 1 piece

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Data Sheet, Technical Information:
    2CKA000073B8795
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Minimum Switching Capacity:
    0...2300 W
  • Power Loss:
    0.5 W
  • Number of Outputs:
    1
  • Compatible Bus Systems:
    Zigbee
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
    future
    Busch-Dynasty
    Pure Stainless Steel
  • Load Type:
    ohmic, capacitive and inductive loads
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Model Number:
    ZigBee Light Link
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6205
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    0.124 kg
  • Built-In Depth (t2):
    29 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144054
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links