You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6716 UJ-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6716 UJ-84-500

General Information

  • Extended Product Type:
    6716 UJ-84-500
  • Product ID:
    2CKA006710A0011
  • EAN:
    4011395276570
  • Catalog Description:
    6716 UJ-84-500 Cover Plates (partly incl. Insert) Radio Control studio white - future linear
  • Long Description:
    Friends of Hue smart switch complete set.
    Wall transmitter, 2/4 channels.
    Consitsting of Friends of Hue smart switch insert 6716 U-500. Comprising 2gang rocker 6736 FoH-8xx for Friends of Hue smart switch. Consisting of 1gang future® linear cover frames. Comprising fixing plate and intermediate ring. Smarter light switches for wireless remote control of Philips Hue lamps For switching and dimming of Philips Hue lamps. For saving, calling up and dimming of a maximum of 2 individual light scenes. Without battery and maintenance-free due to >Energy harvesting<. Requires Philips Hue Bridge (2nd generation square construction type) and Philips Hue app (Version 3.2 or higher). Maximum safety of function by means of Zigbee-Mesh technology.
    Combinable with the Busch-Jaeger switch ranges: carat®,carat® flat, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent®, Busch-axcent® pur and future® linear.
    Can be mounted freely in the room with the enclosed adhesive tape and fixing plate.
    Including fixing plate for mounting on smooth walls or on switch boxes.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006730A0134
6736 FoH-82 Control Element for Switch/dimmer Two-part button beige 6736 FoH-82 1 piece
2CKA006730A0135
6736 FoH-83 Control Element for Switch/dimmer Two-part button aluminium silver - 63x63 6736 FoH-83 1 piece
2CKA006730A0136
6736 FoH-84 Control Element for Switch/dimmer Two-part button studio white - 63x63 6736 FoH-84 1 piece
2CKA006730A0137
6736 FoH-803 Control Element for Switch/dimmer Two-part button grey metallic 6736 FoH-803 1 piece
2CKA006730A0138
6736 FoH-840-500 Cover Plates (partly incl. Insert) for Switch/dimmer Single rocker brass - 63x63 6736 FoH-840-500 1 piece
2CKA006730A0139
6736 FoH-866 Control Element for Switch/dimmer Two-part button stainless steel - Pure Stainless Steel 6736 FoH-866 1 piece
2CKA006730A0140
6736 FoH-884 Control Element for Switch/dimmer Two-part button studio white matt - 63x63 6736 FoH-884 1 piece
2CKA006730A0141
6736 FoH-885 Control Element for Switch/dimmer Two-part button black matt - 63x63 6736 FoH-885 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Channels:
    4
  • Design Range:
    future linear
    63x63
  • Transmission Standard:
    Radio Control
  • Mounting Type:
    Surface Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Environmental

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    21 mm
  • Product Net Weight:
    72 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.216 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links