Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6716 UJ-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6716 UJ-84-500

General Information

  • Extended Product Type:
    6716 UJ-84-500
  • Product ID:
    2CKA006710A0011
  • EAN:
    4011395276570
  • Catalog Description:
    6716 UJ-84-500 Friends of Hue smart switch complete set
  • Long Description:
    Comprising Friends of Hue smart switch insert 6716 U-500. Comprising 2gang rocker 6736 FoH-8xx for Friends of Hue smart switch. Consisting of 1gang future® linear cover frames. Comprising fixing plate and intermediate ring. Smarter light switches for wireless remote control of Philips Hue lamps For switching and dimming of Philips Hue lamps. For saving, calling up and dimming of a maximum of 2 individual light scenes. Without battery and maintenance-free due to "Energy harvesting". Can be mounted freely in the room with the enclosed adhesive tape and fixing plate. Requires Philips Hue Bridge (2nd generation; square construction type) and Philips Hue app (Version 3.2 or higher). Maximum safety of function by means of Zigbee-Mesh technology. Combinable with the Busch-Jaeger switch ranges carat®, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent® and future® linear. Including fixing plate for mounting on smooth walls or on switch boxes. Including fixing elements: double-sided adhesive surface + adhesive decor label.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Push Button » Electronic Push Button - Flush Mounted » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Rotary / Push Button Dimmer (all Loads incl. LED, DALI) » Push Button Dimmer - Flush Mounted » Electronic Push Button
Show All...

Ordering

  • EAN:
    4011395276570
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Weight:
    216 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.138 m
  • Package Level 1 Height:
    0.066 m
  • Package Level 1 Depth / Length:
    0.163 m
  • Package Level 1 Gross Weight:
    216 g

Additional Information

  • Brand / Label:
    ABB
  • Color:
    studio white
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Friends of Hue smart switch
  • Product Name:
    Friends of Hue smart switch complete set

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 7:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds