You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6716 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6716 U-500

General Information

  • Extended Product Type:
    6716 U-500
  • Product ID:
    2CKA006710A0014
  • EAN:
    4011395275078
  • Catalog Description:
    6716 U-500 Cover Plates White
  • Long Description:
    Friends of Hue smart switch insert
    Wall-mounted transmitter, 2 / 4 channel.
    For smart switch rockers 6735 BT-8xx and 6736 FoH-8xx.
    Smarter light switches for wireless remote control of Philips Hue lamps. For switching and dimming of Philips Hue lamps. For saving, calling up and dimming of a maximum of 2 individual light scenes. Without battery and maintenance-free due to >Energy harvesting<.. Requires Philips Hue Bridge (2nd generation square construction type) and Philips Hue app (Version 3.2 or higher). Maximum safety of function by means of Zigbee-Mesh technology.
    Combinable with the Busch-Jaeger switch ranges: carat®,carat® flat, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent®, Busch-axcent® pur and future® linear.
    Can be mounted freely in the room with the enclosed adhesive tape and fixing plate.
    Including fixing plate for mounting on smooth walls or on switch boxes.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006730A0134
6736 FoH-82 Control Element Switch/dimmer Two-part button beige 6736 FoH-82 1 piece
2CKA006730A0135
6736 FoH-83 Control Element Switch/dimmer Two-part button aluminium 6736 FoH-83 1 piece
2CKA006730A0136
6736 FoH-84 Control Element Switch/dimmer Two-part button studio white 6736 FoH-84 1 piece
2CKA006730A0137
6736 FoH-803 Control Element Switch/dimmer Two-part button grey 6736 FoH-803 1 piece
2CKA006730A0138
6736 FoH-840-500 Cover Plates Switch/dimmer Single rocker brass - 63x63 6736 FoH-840-500 1 piece
2CKA006730A0139
6736 FoH-866 Control Element Switch/dimmer Two-part button stainless steel - Pure Stainless Steel 6736 FoH-866 1 piece
2CKA006730A0140
6736 FoH-884 Control Element Switch/dimmer Two-part button white 6736 FoH-884 1 piece
2CKA006730A0141
6736 FoH-885 Control Element Switch/dimmer Two-part button black 6736 FoH-885 1 piece

Technical

  • Number of Channels:
    4
  • Product Range:
    Remote control
  • Transmission Standard:
    Radio Control
  • Mounting Type:
    Surface mounted (plaster)
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Color:
    White
  • Battery Weight:
    0 g

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    40.2 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    38 mm
  • Package Level 1 Height:
    91 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Gross Weight:
    0.088 kg
  • Package Level 1 EAN:
    4011395275078

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 8:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links