You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6716 UBT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6716 UBT

General Information

  • Extended Product Type:
    6716 UBT
  • Product ID:
    2CKA006710A0015
  • EAN:
    4011395306864
  • Catalog Description:
    6716 UBT Control element insert Smart switch 4 channel white - 63x63Bluetooth
  • Long Description:
    Bluetooth Low Energy (BLE) smart switch insert
    Wall transmitter, 2 / 4 channel.
    For smart switch rockers 6735 BT-8xx and 6736 FoH-8xx.
    • Smart switch for wireless remote control of radio components.
    • Compatible with Bluetooth ecosystems of following companies: aruba, Casambi, enlighted, Fulham, Helvar, Hytronik, Lumobi, Qeedji, SILVAIR, Blu2Light (Vossloh Schwabe), WISILICIA, XICATO Controls.
    • For saving, calling up and dimming individual light scenes.
    • Battery-free switch, no connection to mains voltage (230 V~) required.
    • Particularly environmentally friendly, sustainable and maintenance-free Transmission energy is generated when switching (energy harvesting).
    • Maximum functional reliability through Bluetooth mesh technology.
    • Depending on the ecosystem, the wireless range is automatically extended via mains-powered BT mesh devices (repeater function).
    • Encrypted transmission with AES-128 (CBC mode) and sequence counter.
    • Contains NFC configuration interface according to NFC Forum Type 2 Tag (ISO/IEC 14443 Part 2 + 3).
    • Therefore particularly simple commissioning of BLE radio components from Casambi.
    • Combinable with the Busch-Jaeger switch ranges carat®, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent® and future® linear.
    • Can be mounted freely in the room with the enclosed adhesive tape and fixing plate.
    Including fixing plate for mounting on smooth walls or on switch boxes.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Channels:
    4
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    Busch-Dynasty
    carat
    Pure Stainless Steel
    future
    solo
  • Transmission Standard:
    Bluetooth
  • Mounting Type:
    Surface Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Model Number:
    Smart switch
  • Color:
    white
  • Application Function:
    Electrical Load and Light Control

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E7655
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    11.5 mm
  • Product Net Weight:
    43.5 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.086 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links