Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6716/01 UBT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6716/01 UBT

General Information

  • Extended Product Type:
    6716/01 UBT
  • Product ID:
    2CKA006710A0030
  • EAN:
    4011395316672
  • Catalog Description:
    Control element insert Smart switch 4 chan. Bluetooth White - Busch-balance SI
  • Long Description:
    Bluetooth Low Energy (BLE) smart switch insert
    Wall transmitter, 2 / 4 channel.
    For smart switch rockers 6735 BT-9xx, 6736 FoH-9xx, 6735 BT-4xx and 6736 FoH-4xx.
    • Smart switch for wireless remote control of radio components.
    • Compatible with Bluetooth ecosystems of following companies: aruba, Casambi, enlighted, Fulham, Helvar, Hytronik, Lumobi, Qeedji, SILVAIR, Blu2Light (Vossloh Schwabe), WISILICIA, XICATO Controls.
    • For saving, calling up and dimming individual light scenes.
    • Battery-free switch, no connection to mains voltage (230 V~) required.
    • Particularly environmentally friendly, sustainable and maintenance-free Transmission energy is generated when switching (energy harvesting).
    • Maximum functional reliability through Bluetooth mesh technology.
    • Depending on the ecosystem, the wireless range is automatically extended via mains-powered BT mesh devices (repeater function).
    • Encrypted transmission with AES-128 (CBC mode) and sequence counter.
    • Contains NFC configuration interface according to NFC Forum Type 2 Tag (ISO/IEC 14443 Part 2 + 3).
    • Therefore particularly simple commissioning of BLE radio components from Casambi.
    • Combinable with the Busch-Jaeger switch range Busch-balance® SI.
    • Can be mounted freely in the room with the enclosed adhesive tape and fixing plate.
    Including fixing plate for mounting on smooth walls or on switch boxes.

Installation

Technical

  • Number of Channels:
    4
  • Design Range:
    Busch-balance SI
    Busch-art linear
  • Transmission Standard:
    Bluetooth
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Model Number:
    Smart switch
  • Color:
    White
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7744
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    13.7 mm
  • Product Net Weight:
    43.5 g
  • Built-In Depth (t2):
    0 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links