Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6725-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6725-500

General Information

  • Extended Product Type:
    6725-500
  • Product ID:
    2CKA006720A0008
  • EAN:
    4011395182710
  • Catalog Description:
    WaveLine Flush Mounted Inserts Radio Control 230 V
  • Long Description:
    Radio control telegrams are sent when the two extension units are activated with mains voltage (AC 230 V~). Operation via conventional push button (2020 US/2021/6 UK) possible. The 2gang binary input has 5 function modes: 1.) 2-channel switching: Connection of conventional push buttons. Alternately sends ON/OFF telegrams when actuated. 2.) 2-channel dimming: Connection of conventional push buttons. Sends dimming telegrams when actuated. 3.) 1 channel blind: Connection of a 2gang push-button or blind control insert II. Sends telegrams to control a blind when actuated (only movement command, no stop. 4.) Two-channel light scene control: Connection of conventional push-buttons. Light scenes are stored and started when actuated. 5.) Channel 1: Switching ON. Channel 2: Continuous switching ON/OFF: At >Switching ON< an ON telegram is sent with a brief actuation. At >Continuous switching< ON/OFF and actuated extension unit, an ON telegram is sent every minute, and an OFF telegram is sent every minute for a non-actuated extension unit. In dependence of the selected function, it can be combined with WaveLINE actuators 6701-101, 6702, 6703, 6704, 6705-101. Repeater function can be activated for extended range. For universal attachment or installation. Phase and neutral conductor required. For installation in (deep) flush-mounted boxes to German Standard DIN 49073. Send/receive frequency: 868 MHz. Free-field range: approx. 100 m.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0023
WaveLine Flush Mounted Inserts 1 gang(s) 230 V 6702-500 1 piece
2CKA006700A0025
RF-Dimmer Actuator 1 gang(s) 230 V 6704-500 1 piece
2CKA006700A0042
Flush Mounted Inserts 2 gang(s) 230 V 6705-101-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 Hz
  • Number of Channels:
    2
  • Design:
    WaveLine
  • Product Range:
    WaveLINE
  • Transmission Standard:
    Radio Control
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Weight:
    0 g
  • Cable Length:
    0.11 m
  • Application Function:
    Electrical Load and Light Control
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CKA200000E6210
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    66 g
  • Built-In Depth (t2):
    15 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links