You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6731-212-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6731-212-500

General Information

  • Extended Product Type:
    6731-212-500
  • Product ID:
    2CKA006730A0028
  • EAN:
    4011395134047
  • Catalog Description:
    WaveLine Electronic Controls 1 channel Radio Control white - Busch-Duro 2000
  • Long Description:
    1gang wall-mounted transmitter independent of mains power supply. For switching and dimming. For controlling blinds and light scenes. 1 radio channel can be operated or up to 2 light scenes can be called up. For flush-mounted WaveLINE actuators 6701-101, 6702, 6703, 6704 and 6705-101. Send frequency: 868 MHz. Free-field range: approx. 100 m. Power supply: lithium button cell battery Type CR2032. Battery service life: typically 5 years, therefore practically maintenance-free. Automatic monitoring of battery life. Including fixing plate for mounting on smooth walls or on switch boxes.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0023
WaveLine Flush Mounted Inserts 1 gang(s) 230 V 6702-500 1 piece
2CKA006700A0024
WaveLine Flush Mounted Inserts 2 gang(s) 230 V 6703-500 1 piece
2CKA006700A0025
RF-Dimmer Actuator 1 gang(s) 230 V 6704-500 1 piece
2CKA006700A0042
Flush Mounted Inserts 2 gang(s) 230 V 6705-101-500 1 piece
2CKA006730A0001
Electronic Controls for Control of electrical users white 6730-212 1 piece
2CKA006730A0002
Electronic Controls for Control of electrical users alpine white 6730-214 1 piece
2CKA006730A0007
Electronic Controls for Control of electrical users platinum 6730-20 1 piece
2CKA006730A0008
Electronic Controls for Control of electrical users bronze 6730-21 1 piece
2CKA006730A0009
Electronic Controls for Control of electrical users ivory 6730-22G 1 piece
2CKA006730A0011
Electronic Controls for Control of electrical users studio white 6730-24G 1 piece
2CKA006730A0005
Electronic Controls for Control of electrical users palladium 6730-260 1 piece
2CKA006730A0006
Electronic Controls for Control of electrical users titanium 6730-266 1 piece
2CKA006730A0014
Electronic Controls for Control of electrical users anthracite 6730-81 1 piece
2CKA006730A0015
Electronic Controls for Control of electrical users ivory white 6730-82 1 piece
2CKA006730A0016
Electronic Controls for Control of electrical users aluminium silver 6730-83 1 piece
2CKA006730A0017
Electronic Controls for Control of electrical users studio white 6730-84 1 piece
2CKA006730A0025
Electronic Controls for Control of electrical users grey metallic 6730-803 1 piece
2CKA006730A0024
Electronic Controls yellow 6730-815 1 piece
2CKA006730A0023
Electronic Controls for Control of electrical users stainless steel 6730-866 1 piece
2CKA006730A0026
Electronic Controls for Control of electrical users studio white matt 6730-884 1 piece
2CKA006730A0027
Electronic Controls for Control of electrical users black matt 6730-885 1 piece
2CKA006770A0002
Flush Mounted Inserts 6770-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    3 V
  • Auxiliary Voltage AC/DC:
    3 V AC/DC
  • Number of Channels:
    1
  • Design:
    WaveLine
  • Product Range:
    WaveLINE
  • Design Range:
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Transmission Standard:
    Radio Control
  • Mounting Type:
    Surface Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Plastic
    Thermoplastic
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    3 g
  • Number of Batteries:
    1
  • Application Function:
    Electrical Load and Light Control
    Blind / Shutter / Shading Control

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6213
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    15.6 mm
  • Product Net Weight:
    0.076 kg

Ordering

  • Replaced Product ID (OLD):
    6730-0-0028

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links