You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6732-840-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

6732-840-500

General Information

  • Extended Product Type:
    6732-840-500
  • Product ID:
    2CKA006730A0095
  • EAN:
    4011395195888
  • Catalog Description:
    6732-840-500 cont.-element WaveL 2g
  • Long Description:
    2gang wall-mounted transmitter independent of mains power supply. With labelling field and labelling strip. For switching and dimming. For controlling blinds and light scenes. 2 radio channels can be operated or up to 4 light scenes can be called up. For flush-mounted WaveLINE actuators 6701-101, 6702, 6703, 6704 and 6705-101. For LED display WaveLINE 6730-xxx. Compatible with WaveLINE KNX gateway TP-RF 6770. Send frequency: 868 MHz. Free-field range: approx. 100 m. Power supply: lithium button cell battery Type CR2032. Battery service life: typically 5 years, therefore practically maintenance-free. Automatic monitoring of battery life. Including fixing plate for mounting on smooth walls or on switch boxes.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0023
6702-500 Inserts 1 gang(s) 6702-500 1 piece
2CKA006700A0024
6703-500 Inserts 2 gang(s) 6703-500 1 piece
2CKA006700A0025
6704-500 RF-Dimmer Actuator Light / Load Control studio white 6704-500 1 piece
2CKA006700A0042
6705-101-500 Inserts 2 gang(s) 6705-101-500 1 piece
2CKA006730A0001
6730-212 Cover Plates Control of electrical users 2 white 6730-212 1 piece
2CKA006730A0002
6730-214 Cover Plates Control of electrical users 2 alpine white 6730-214 1 piece
2CKA006730A0007
6730-20 Cover Plates Control of electrical users 2 platinum 6730-20 1 piece
2CKA006730A0008
6730-21 Cover Plates Control of electrical users 2 bronze 6730-21 1 piece
2CKA006730A0009
6730-22G Cover Plates Control of electrical users 2 ivory 6730-22G 1 piece
2CKA006730A0011
6730-24G Cover Plates Control of electrical users 2 studio white 6730-24G 1 piece
2CKA006730A0005
6730-260 Cover Plates Control of electrical users 2 palladium 6730-260 1 piece
2CKA006730A0006
6730-266 Cover Plates Control of electrical users 2 titanium 6730-266 1 piece
2CKA006730A0014
6730-81 Cover Plates Control of electrical users 2 anthracite 6730-81 1 piece
2CKA006730A0015
6730-82 Cover Plates Control of electrical users 2 ivory white 6730-82 1 piece
2CKA006730A0016
6730-83 Cover Plates Control of electrical users 2 aluminium silver 6730-83 1 piece
2CKA006730A0017
6730-84 Cover Plates Control of electrical users 2 studio white 6730-84 1 piece
2CKA006730A0025
6730-803 Cover Plates Control of electrical users 2 grey metallic 6730-803 1 piece
2CKA006730A0024
6730-815 Cover Plates yellow 6730-815 1 piece
2CKA006730A0023
6730-866 Cover Plates Control of electrical users 2 stainless steel 6730-866 1 piece
2CKA006730A0026
6730-884 Cover Plates Control of electrical users 2 studio white matt 6730-884 1 piece
2CKA006730A0027
6730-885 Cover Plates Control of electrical users 2 black matt 6730-885 1 piece
2CKA006770A0002
6770-500 Inserts 6770-500 1 piece

Additional Information

  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    3 g
  • CN8:
    8538 90 99
  • Country of Origin:
    Spain (ES)
  • Customs Tariff Number:
    85389099
  • Declaration of Conformity - CE:
    DEBJE-6730-0-0095-CE
  • EAN:
    4011395195888
  • eClass:
    V11.0 : 27144039
  • ETIM 5:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 6:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 7:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 8:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • Instructions and Manuals:
    DEBJE-0073-1-7648
  • Invoice Description:
    6732-840-500 cont.-element WaveL 2g
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    1
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 EAN:
    4011395195888
  • Package Level 1 Gross Weight:
    0.086 kg
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Product Main Type:
    WaveLINE control elements
  • Product Net Weight:
    85.5 g
  • REACH Declaration:
    2CKA309999E9999
  • Replaced Product ID (OLD):
    6730-0-0095
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E6273
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Short Description:
    6732-840-500 cont.-element WaveL 2g
  • WEEE B2C / B2B:
    Business To Consumer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • Design Range:
    63x63
    Busch-Dynasty
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links