Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6735-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

6735-885

General Information

  • Extended Product Type:
    6735-885
  • Product ID:
    2CKA006730A0101
  • EAN:
    4011395200865
  • Catalog Description:
    Control Element for Switch/dimmer Zigbee 1gang Radio Control black matt - 63x63
  • Long Description:
    For wireless switching and dimming of electrical loads. For ZigBee Light Link flush-mounted inserts 6710 U, 6711 U and 6715 U. In connection with the ZigBee Light Link flush-mounted inserts 6711 U and 6715 U the top rocker is used to switch or dim the non-ZLL lamps connected to the flush-mounted insert directly. In the case of 6736 and 6737, the other keys can be used for saving, calling and dimming lightscenes. In combination with the ZigBee LightLink-UP insert 6710 U for storing and calling up 2 light scenes or dimming a light scene. For combining with/integrating in other systems which operate with the ZigBee Light Link protocol, such as Philips hue. Push-button function: Switching/dimming/light scenes. With labelling field. Without enclosed labelling sheet. Compatible lettering software is available at www.busch-jaeger-labelingtool.com. Send/receive frequency: 2.4 GHz. Free-field range: approx. 100 m.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006710A0005
Flush Mounted Inserts Zigbee 230 V 6710 U-500 1 piece
2CKA006710A0006
Relay insert ZigBee Light Link Zigbee 1 gang(s) 230 V 6711 U-500 1 piece
2CKA006710A0007
Dimmer insert Zigbee Touch control button 230 V 2...100 V·A 6715 U-500 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B9204
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp

Technical

  • Current Type:
    230 V AC
  • Application:
    Switch/dimmer
  • Frequency (f):
    2400000000 Hz
  • Number of Relays:
    1
  • Number of Gangs:
    1
  • Compatible Bus Systems:
    Zigbee
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    carat
  • Transmission Standard:
    Radio Control
    Zigbee
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Plastic
    Thermoplastic
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black matt
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6277
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Weight:
    42 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000436 - Radio receiver
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144202
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links