You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6736 FoH-82

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6736 FoH-82

General Information

  • Extended Product Type:
    6736 FoH-82
  • Product ID:
    2CKA006730A0134
  • EAN:
    4011395276624
  • Catalog Description:
    6736 FoH-82 Control Element Switch/dimmer Two-part button beige
  • Long Description:
    2gang rocker for Friends of Hue and Bluetooth (Casambi) smart switch insert 6716 U-500, 6716 UBT and 6716/10 UBT. Combinable with the Busch-Jaeger switch ranges: carat®, carat® flat, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent®, Busch-axcent® pur and future® linear.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006710A0011
6716 UJ-84-500 Complete Devices Light / Load Control studio white - future linear 6716 UJ-84-500 1 piece
2CKA006710A0015
6716 UBT Control element insert 4 channel(s) Smart switch 6716 UBT 1 piece

Technical

  • Current Type:
    Other
  • Application:
    Switch/dimmer
  • Frequency (f):
    2400000000 Hz
  • Product Range:
    Remote control
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Surface protection: Untreated, Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Two-part button
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    beige

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    8 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    13.64 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    36 mm
  • Package Level 1 Height:
    73 mm
  • Package Level 1 Depth / Length:
    73 mm
  • Package Level 1 Gross Weight:
    0.025 kg
  • Package Level 1 EAN:
    4011395276624

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000436 - Radio receiver
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links