Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6736 FoH-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6736 FoH-866

General Information

  • Extended Product Type:
    6736 FoH-866
  • Product ID:
    2CKA006730A0139
  • EAN:
    4011395275139
  • Catalog Description:
    Control Element for Dimmer Two-part button stainless steel - Pure Stainless Steel
  • Long Description:
    2gang rocker for Friends of Hue and Bluetooth (Casambi) smart switch insert 6716 U-500, 6716 UBT and 6716/10 UBT. Combinable with the Busch-Jaeger switch ranges: carat®, carat® flat, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent®, Busch-axcent® pur and future® linear.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006710A0014
Friend of Hue smart switch insert 4 chan. Radio Control White - 63x63 6716 U-500 1 piece
2CKA006710A0015
Control element insert Smart switch 4 chan. Bluetooth white - 63x63 6716 UBT 1 piece
2CKA006710A0011
Kits 4 chan. Radio Control studio white - future linear 6716 UJ-84-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Current Type:
    Other
  • Application:
    Dimmer
  • Frequency (f):
    2400000000 Hz
  • Design Range:
    Pure Stainless Steel
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Two-part button
  • Color:
    stainless steel
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK104295D8727
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    8 mm
  • Product Net Weight:
    14 g

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links