Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6735 BT-914

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6735 BT-914

General Information

  • Extended Product Type:
    6735 BT-914
  • Product ID:
    2CKA006730A0151
  • EAN:
    4011395306987
  • Catalog Description:
    Rocker for Dimmer Single rocker white - Busch-balance SI
  • Long Description:
    1gang rocker for Friends of Hue and Bluetooth (Casambi) smart switch inserts: 6716/01-500, 6716/01 UBT and 6716/11 UBT.
    Combinable with the Busch-Jaeger switch range Busch-balance® SI.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006710A0030
Control element insert Smart switch 4 chan. Bluetooth White - Busch-balance SI 6716/01 UBT 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Dimmer
  • Design Range:
    Busch-balance SI
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Single rocker
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    white
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    8 mm
  • Product Net Weight:
    10 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links