You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6770-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6770-500

General Information

  • Extended Product Type:
    6770-500
  • Product ID:
    2CKA006770A0002
  • EAN:
    4011395147979
  • Catalog Description:
    6770-500 Flush Mounted Inserts
  • Long Description:
    6770-500 WaveLine-Media converter TP-RF

Technical

  • Auxiliary Voltage AC/DC:
    24 V AC/DC
  • Input Voltage (Uin):
    24 V
  • Mounting Type:
    Surface-mounted
  • Color:
    studio white

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    150 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.15 kg
  • Customs Tariff Number:
    85176200
  • E-Number (Sweden):
    1701039
  • Country of Origin:
    Germany (DE)

Classifications

  • CN8:
    8517 62 00
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links