Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6812 U-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6812 U-101

General Information

  • Extended Product Type:
    6812 U-101
  • Product ID:
    2CKA006800A2011
  • EAN:
    4011395956809
  • Catalog Description:
    Flush Mounted Inserts 230 V
  • Long Description:
    3 wire connection (neutral conductor required). For Busch-Watchdog 180 flush-mounted Sensor Standard 6810-21x-101. For Busch-Watchdog 180 flush-mounted sensor Comfort II 6800-xxx-104 and 6800-xxx-104M. For Busch-Watchdog Presence tech 6813-xxx-101 und 6813/11-xxx.

Installation

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Frequency (f):
    50 Hz
  • Maximum Switching Power:
    700 W
  • Design Range:
    Busch-balance SI
  • Load Type:
    230 V
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6312
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 0...55 °C

Dimensions

  • Product Net Weight:
    0.119 kg

Ordering

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links