Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6810-214-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6810-214-101

General Information

  • Extended Product Type:
    6810-214-101
  • Product ID:
    2CKA006800A2037
  • EAN:
    4011395957004
  • Catalog Description:
    6810-214-101 Busch-Watchdog 180 flush-mounted standard sensor with select-lens SI/Reflex SI alpine white
  • Long Description:
    For automatic switching of devices dependent on motion and brightness. ./. For relay inserts 6401 U-102, 6402 U and 6812 U-101. For MOS-Fet insert 6804 U-101. For Dimmer insert 6593 U. For extension insert 6805 U. Surveillance density: 18 sectors with 72 switching segments. Switch-off delay: 80 sec.

Technical

  • Suitable For:
    2CKA006401A0048
    2CKA006401A0047
    2CKA006800A2011
    2CKA006800A2218
    2CKA006550A0041
    2CKA006590A0169
  • Product Range:
    SI/Reflex SI
  • Minimum Switching Time:
    Switch-On 80 second [unit of time]
  • Mounting Type:
    Flush Mounted
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation 0...35 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    0.096 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Gross Weight:
    96 g
  • Package Level 1 EAN:
    4011395957004
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Gross Weight:
    1.085 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Replacement Product ID (NEW):
    2CKA006800A2917
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000138 - Sensor element for movement sensor
  • ETIM 8:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds